8 Product Identification System
| PART NO. | X | -X | X | X | -X | X | X | X | -xxMxxxxxxx | XX |
|---|---|---|---|---|---|---|---|---|---|---|
| Device | Package | Supply Voltage | Output | Operating Temp. | Stability | Enable/Disable | Load | Other | Frequency in MHz | Media Type |
| Device: | VC-870: CMOS Crystal Oscillator |
| Package: |
0 = Either Package Option 1 or Package Option 2 1 = 1.6mm x 1.2mm Package Option 1 2 = 1.6mm x 1.2mm Package Option 2 |
| Supply Voltage: |
J = 1.8VDC H = 2.5VDC E = 3.3VDC |
| Output: | A = CMOS |
| Operating Temperature: |
E = –40°C to +85°C J = –20°C to +70°C |
| Stability: |
F = ±25ppm K = ±50ppm S = ±100ppm |
| Enable/Disable: | A = Enable High |
| Load: | A = 15pF |
| Other: | N = Standard |
| Frequency: | xxMxxxxxxx = Frequency in MHz (for example, 55M0000000) |
| Media Type: |
TR = Tape and Reel <blank> = Cut Tape or non-Tape and Reel quantities _SNPB = Tin lean solder dipped |
Examples:
- VC-8700-EAE-KAAN-25M0000000TR: VC-870, Either Package Option, 3.3VDC, CMOS Output, –40°C to +85°C Temperature Range, ±50ppm Stability, Enable High, 15pF Load, 25MHz Frequency, Tape and Reel
- VC-8701-HAJ-FAAN-32M7680000: VC-870, Package Option 1, 2.5VDC, CMOS Output, –20°C to +70°C Temperature Range, ±25ppm Stability, Enable High, 15pF Load, 32.768MHz Frequency, Cut Tape
- VC-8702-JAE-SAAN-16M5000000_SNPB: VC-870, Package Option 2, 1.8VDC, CMOS Output, –40°C to +85°C Temperature Range, ±100ppm Stability, Enable High, 15pF Load, 16.500MHz Frequency, Tin Lead Solder Dipped
Note: Tape and Reel identifier only appears in the catalog part number
description. This identifier is used for ordering purposes and is not printed on the device
package. Check with your Microchip Sales Office for package availability with the Tape and
Reel option.