5 Tape and Reel
| Tape Dimensions | Reel Dimensions | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| W | F | DO | PO | P1 | A | B | C | D | N | W1 | W2 | # per Reel |
| Typ. | Typ. | Typ. | Typ. | Typ. | Typ. | Min. | Typ. | Min. | Min. | Typ. | Max. | |
| 8mm | 3.5mm | 1.5mm | 4mm | 4mm | 178mm | 2.0mm | 13mm | 23mm | 60mm | 9.5mm | 11.5mm | 3,000 |

| Tape Dimensions | Reel Dimensions | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| W | F | DO | PO | P1 | A | B | C | D | N | W1 | W2 | # per Reel |
| Typ. | Typ. | Typ. | Typ. | Typ. | Typ. | Min. | Typ. | Min. | Min. | Typ. | Max. | |
| 8mm | 3.5mm | 1.5mm | 4mm | 4mm | 178mm | 2.0mm | 13mm | 23mm | 60mm | 9.5mm | 11.5mm | 3,000 |

DS20007188A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.