4 IR Reflow
The VC-870 is qualified to meet the JEDEC standard for Pb-Free assembly. The temperatures and time intervals listed are based on the Pb-Free small body requirements. The VC-870 device is hermetically sealed, so an aqueous wash is not an issue.

| Symbol | Minimum | Maximum | Conditions |
|---|---|---|---|
| TS(1) | 150°C | 200°C | Pb-Free |
| TS(2) | 100°C | 150°C | _SNPB Option |
| tS(1) | 60 sec. | 180 sec. | Pb-Free |
| tS(2) | 60 sec. | 120 sec. | _SNPB Option |
| tl(1) | 60 sec. | 150 sec. | Pb-Free |
| tl(2) | 60 sec. | 150 sec. | _SNPB Option |
| TP(1) | 245°C | 260°C | Pb-Free |
| TP(2) | 225°C | 240°C | _SNPB Option |