Features

  • CMOS Output Crystal Oscillator
  • 0.54785MHz to 80.0000MHz Output Frequency
  • 1.8V, 2.5V, or 3.3V Operation
  • Fundamental Crystal Design with Low Jitter Performance
  • Output Disable Feature
  • Small Industry-Standard Package: 1.6mm x 1.2mm x 0.5mm
  • Product is Compliant with RoHS Directive and Fully Compatible with Lead-Free Assembly