Family Overview

The figure below shows the PIC32CM PL10 family devices and illustrates the pin-count variants and memory sizes:

  • Vertical migration is possible without code modification, as these devices are fully pin- and feature-compatible
  • Horizontal migration to the left reduces the pin count and, therefore, the available features
Figure .  PIC32CM PL10 Family Overview

The name of a device in the PIC32CM PL10 family is decoded as follows:

Figure . PIC32CM PL10 Family Device Designations