5.2.3 10BASE-T1S PMA Control

Name: T1SPMACTL
Address: 0x08F9

Bit 15141312111098 
 RSTTXDLPEMDE 
Access R/W SCR/WROROR/WR/WRORO 
Reset 00000000 
Bit 76543210 
 LBE 
Access ROROROROROROROR/W 
Reset 00000000 

Bit 15 – RST PMA Reset

Setting this bit will reset the device PMA.
Note: This bit is self-clearing. When setting this bit, do not set other bits in this register.
ValueDescription
0 Normal Operation
1 PMA Reset

Bit 14 – TXD Transmit Disable

The PMA transmit path is disabled when this bit is set. This bit must be clear for normal operation.
ValueDescription
0 Normal operation
1 Transmit disable

Bit 11 – LPE Low Power Enable

Setting this bit will power down the PMA.
Note: This bit has the same effect as the Power Down bit in the Clause 22 BASIC_CONTROL register.
ValueDescription
0 Normal operation
1 Place PMA into low-power mode

Bit 10 – MDE Multidrop Enable

When set, this bit will enable multidrop operation on a mixing segment.

Note: This bit has no effect on the operation of the device.
ValueDescription
0 Disable mixing segment operation (point-to-point mode)
1 Enable PMA multidrop (mixing segment) operation

Bit 0 – LBE PMA Loopback Enable

This bit will enable the PMA loopback test mode when set. Data received from the MAC via the media interface will be passed through the PCS scrambler/descrambler, 4B/5B encoder/decoder, and the PMA differential Manchester encoder/decoder and returned back to the MAC.

Important: PLCA must be disabled or configured as the PLCA Coordinator (Local ID = 0) when the PMA loopback mode is enabled.
ValueDescription
0 Disable PMA loopback mode
1 Enable PMA loopback mode