5.2.2 BASE-T1 PMA/PMD Control

Name: T1PMAPMDCTL
Address: 0x0834

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TYPSEL[3:0] 
Access RORORORORORORORO 
Reset 00000011 

Bits 3:0 – TYPSEL[3:0] Type Selection

This field sets the PMA/PMD mode of operation.

Note: Only 10BASE-T1S operation is supported. This field always reads 0011b.
ValueDescription
0000b 100BASE-T1
0001b 1000BASE-T1
0010b 10BASE-T1L
0011b 10BASE-T1S
01xxb Reserved
1xxxb Reserved