10.4.1 I2C Client Timing
The I2C Client timing diagram for the ATWINC3400-MR210xA module is shown in the following figure.
The following table provides the I2C Client timing parameters for the ATWINC3400-MR210xA module.
Parameter | Symbol | Min. | Max. | Units | Remarks |
---|---|---|---|---|---|
SCL Clock Frequency | fSCL | 0 | 400 | kHz | — |
SCL Low Pulse Width | tWL | 1.3 | — | µs | — |
SCL High Pulse Width | tWH | 0.6 | — | — | |
SCL, SDA Fall Time | tHL | — | 300 | ns | — |
SCL, SDA Rise Time | tLH | — | 300 | This is dictated by external components | |
START Setup Time | tSUSTA | 0.6 | — | µs | — |
START Hold Time | tHDSTA | 0.6 | — | — | |
SDA Setup Time | tSUDAT | 100 | — | ns | — |
SDA Hold Time | tHDDAT | 0 | — | ns | Client and Host Default |
40 | — | µs | Host Programming Option | ||
STOP Setup Time | tSUSTO | 0.6 | — | µs | — |
Bus Free Time Between STOP and START | tBUF | 1.3 | — | — | |
Glitch Pulse Reject | tPR | 0 | 50 | ns | — |