3.1 Package Description

The following table provides the ATWINC3400-MR210xA module package dimensions.

Table 3-2. ATWINC3400-MR210xA Module Package Information
ParameterValueUnit
Pad count37—
Package size22.43 x 14.73mm
Total thickness2.09
Pad pitch1.20
Pad width0.81
Exposed pad size4.4 x 4.4