14.1.3 Approved External Antennas
To maintain modular approval in the United States, only the antenna types that have been tested shall be used. It is permissible to use different antenna, provided the same antenna type, antenna gain (equal to or less than), with similar in-band and out-of band characteristics (refer to specification sheet for cutoff frequencies).
For ATWINC3400-MR210CA, the approval is received using the integral chip antenna.
For ATWINC3400-MR210UA, approved antennas are listed in the table ATWINC3400-MR210UA Approved External Antennas.