14.7.1 Labeling and User Information Requirements
|
The ATWINC3400-MR210CA module is labeled with its own CMIIT ID as follows: CMIIT ID: 2018DJ2733 Equipment Name 设备名称:2.4 GHz无线局域网/蓝牙模块 Equipment Type 设备型号:ATWINC3400-MR210CA CMIT ID 核准代码:2018DJ2733 When the host system (end product) equipped with Full Modular Approval (FMA) module, the end product label or user manual should bear CMIIT ID information in Simplied Chinese (本设备包含型号核准代码(分别)为:CMIIT ID: 2018DJ2733 的无线电发射模块。). |