13.1.2 ATWINC3400-MR210CA Antenna Performance
The ATWINC3400-MR210CA uses a chip antenna, which is fed via
matching network. The table below lists the technical specification of the chip antenna.
| Parameter | Value |
|---|---|
| Peak gain | 0.5 dBi |
| Operating frequency | 2400 – 2500 MHz |
| Antenna P/N | 2450AT18A100 |
| Antenna vendor | Johanson Technology Inc. |
Radiation Pattern
Following figures illustrate the antenna radiation pattern measured for the ATWINC3400-MR210CA module mounted in the ATWINC3400-Xpro evaluation kit. During the measurement, the module is placed in the XZ plane with Y axis being perpendicular to the module and pointing to the front of the module.