10.2.2 SPI Timing

The SPI Client interface supports four standard modes as determined by the Clock Polarity (CPOL) and Clock Phase (CPHA) settings. These modes are illustrated in the following table and figure.

Table 10-3. SPI Client Modes
ModeCPOLCPHA
000
101
210
311
Note: The ATWINC3400-MR210xA firmware uses SPI MODE 0 to communicate with the host.

The red lines in the following figure correspond to Clock Phase = 0 and the blue lines correspond to Clock Phase = 1.

Figure 10-2. SPI Client Clock Polarity and Clock Phase Timing

The SPI timing is provided in the following figure and table.

Figure 10-3. SPI Timing Diagram (SPI Mode CPOL = 0, CPHA = 0)
Table 10-4. SPI Client Timing Parameters1
ParameterSymbolMin.Max.Units
Clock Input Frequency2fSCK—48MHz
Clock Low Pulse WidthtWL4—ns
Clock High Pulse WidthtWH5—
Clock Rise TimetLH07
Clock Fall TimetHL07
TXD Output Delay3tODLY49 from SCK fall
RXD Input Setup TimetISU1—
RXD Input Hold TimetIHD5—
SSN Input Setup TimetSUSSN3—
SSN Input Hold TimetHDSSN5.5—
Note:
  1. The timing is applicable to all SPI modes.
  2. The maximum clock frequency specified is limited by the SPI Client interface internal design; the actual maximum clock frequency can be lower and depends on the specific PCB layout.
  3. The timing is based on 15 pF output loading. Under all conditions, tLH + tWH + tHL + tWL must be less than or equal to 1/ fSCK.