Note: This
register can only be written when the clock to the module is disabled. See Signal Routing
Port Clock for details.
Name:
PORTWCLK
Offset:
0x1F2C
Bit
7
6
5
4
3
2
1
0
CLK[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 4:0 – CLK[4:0]
Signal Routing Port Clock Input Selection
Table 17-2. Signal Routing Port
Clock Input Selections
Value
Description
11111-11000
Reserved
10111
NCO1_OUT
10110
CLC4_OUT
10101
CLC3_OUT
10100
CLC2_OUT
10011
CLC1_OUT
10010
PWM2S1P2_OUT
10001
PWM2S1P1_OUT
10000
PWM1S1P2_OUT
01111
PWM1S1P1_OUT
01110
CCP2_OUT
01101
CCP1_OUT
01100
TMR1_overflow
01011
TMR0_overflow
01010
TMR4_OUT
01001
TMR2_OUT
01000
CLKREF_OUT
00111
EXTOSC
00110
SOSC
00101
MFINTOSC
(31.25 kHz)
00100
MFINTOSC (500
kHz)
00011
LFINTOSC
00010
HFINTOSC
00001
FOSC
00000
PORTWCLKPPS
Reset States:
POR/BOR = 00000
All Other Resets = 00000
This
register can only be written when the clock to the module is disabled. See Signal Routing
Port Clock for details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.