17.3.2 LATW
Note:
- Reads from LATW return the LATW register value, not the actual Signal Routing Port value. To read the value of the Signal Routing Port bit, PORTW read is recommended.
| Name: | LATW |
| Offset: | 0x1F23 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATW7 | LATW6 | LATW5 | LATW4 | LATW3 | LATW2 | LATW1 | LATW0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATWn Input Data for Software Write of Signal Routing Port
| Reset States: |
|