39.2 Comparator Control
Each comparator has two control registers: CMLPxCON0 and CMLPxCON1.
The CMLPxCON0 register contains control bits for the following:
- Enable
- Output
- Output Polarity
- Timer1 Output Synchronization
The CMLPxCON1 register contains control bits for the following:
- Input common-mode range selection
- Interrupt on Positive/Negative Edge enables
The CMLPxPCH and CMLPxNCH registers are used to select the positive and negative input channels, respectively.