39.11.2 CMLPxCON1
| Name: | CMLPxCON1 |
| Offset: | 0x0811 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMR[1:0] | INTP | INTN | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 5:4 – CMR[1:0] Low-Power Comparator Input Common-Mode Range Select
| Value | Description |
|---|---|
| 1x | LP Comparator input common-mode is VSS to VDD |
| 01 | LP Comparator input common-mode is 1V to VDD |
| 00 | LP Comparator input common-mode is VSS to (VDD - 1V) |
Bit 1 – INTP Low-Power Comparator Interrupt on Positive-Going Edge Enable
| Value | Description |
|---|---|
| 1 | The CLPxIF interrupt flag will be set upon a positive-going edge of the CLPxOUT bit |
| 0 | No interrupt flag will be set on a positive-going edge of the CLPxOUT bit |
Bit 0 – INTN Low-Power Comparator Interrupt on Negative-Going Edge Enable
| Value | Description |
|---|---|
| 1 | The CLPxIF interrupt flag will be set upon a negative-going edge of the CLPxOUT bit |
| 0 | No interrupt flag will be set on a negative-going edge of the CLPxOUT bit |