39.3 Low-Power Comparator Input Common-Mode Voltage Range Selection
The Low-Power Comparator's input common-mode voltage range can be selected using the CMR bits. This allows for more precise control of the common-mode input
ratio. The common-mode range selections include:
- Rail-to-Rail (VSS to VDD)
- 1V to VDD
- VSS to (VDD - 1V)