29.9.7 PWMxGIR
| Name: | PWMxGIR |
| Offset: | 0x0493,0x0513 |
PWMx Interrupt Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| S1P2 | S1P1 | ||||||||
| Access | R/W/HS | R/W/HS | |||||||
| Reset | 0 | 0 |
Bit 1 – SaP2 Slice “a” Parameter 2 Interrupt Flag
| Value | Name | Description |
|---|---|---|
| 1 | Variable Aligned or Compare | Compare match between P2 and PWM counter has occurred |
| 1 | Center-Aligned | PWMx_SaP2_out has changed |
| 1 | Right Aligned | Left edge of PWMx_SaP2_out pulse has occurred |
| 1 | Left Aligned | Right edge of PWMx_SaP2_out pulse has occurred |
| 0 | All | Interrupt event has not occurred |
Bit 0 – SaP1 Slice “a” Parameter 1 Interrupt Flag
| Value | Name | Description |
|---|---|---|
| 1 | Variable Aligned or Compare | Compare match between P1 and PWM counter has occurred |
| 1 | Center-Aligned | PWMx_SaP1_out has changed |
| 1 | Right Aligned | Left edge of PWMx_SaP1_out pulse has occurred |
| 1 | Left Aligned | Right edge of PWMx_SaP1_out pulse has occurred |
| 0 | All | Interrupt event has not occurred |