29.9.3 PWMxLDS
| Name: | PWMxLDS |
| Offset: | 0x048E,0x050E |
PWMx Auto-load Trigger Source Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LDS[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – LDS[2:0] Auto-load Trigger Source Select
| Value | Description |
|---|---|
111 | Reserved |
110 | CLC4_OUT |
101 | CLC3_OUT |
100 | CLC2_OUT |
011 | CLC1_OUT |
010 | PWMIN1PPS |
001 | PWMIN0PPS |
000 | Auto-load Disabled |