29.9.10 PWMxSaCFG
Note:
- Changes to this register must be done only when the EN bit is cleared.
| Name: | PWMxSaCFG |
PWM Slice “a” Configuration Register(1)
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POL2 | POL1 | PPEN | MODE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – POL2 PWM Slice “a” Parameter 2 Output Polarity
| Value | Description |
|---|---|
1 |
PWMx_SaP2_out is low true |
0 |
PWMx_SaP2_out is high true |
Bit 6 – POL1 PWM Slice “a” Parameter 1 Output Polarity
| Value | Description |
|---|---|
1 |
PWMx_SaP1_out is low true |
0 |
PWMx_SaP1_out is high true |
Bit 3 – PPEN Push-Pull Mode Enable
| Value | Description |
|---|---|
1 |
PWMx Slice “a” Push-Pull mode is enabled |
0 |
PWMx Slice “a” Push-Pull mode is not enabled |
Bits 2:0 – MODE[2:0] PWM Module Slice “a” Operating Mode Select
| Value | Description |
|---|---|
11x |
Reserved. Outputs go to Reset state. |
101 |
Compare mode: Toggle PWMx_SaP1_out and PWMx_SaP2_out on PWM timer match with corresponding parameter register |
100 |
Compare mode: Set PWMx_SaP1_out and PWMx_SaP2_out high on PWM timer match with corresponding parameter register |
011 |
Variable Aligned mode |
010 |
Center-Aligned mode |
001 |
Right Aligned mode |
000 |
Left Aligned mode |