29.9.5 PWMxCPRE
| Name: | PWMxCPRE |
| Offset: | 0x0491,0x0511 |
PWMx Clock Prescaler Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPRE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CPRE[7:0] PWM Clock Prescale Value
| Value | Description |
|---|---|
| n | PWM clock is prescaled by n+1 |