34.4.10 APMEND2
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- APMEND2U: Accesses APMEND2[23:16]
- APMEND2H: Accesses APMEND2[15:8]
- APMEND2L: Accesses APMEND2[7:0]
| Name: | APMEND2 |
| Offset: | 0x1F62 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| END2[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| END2[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| END2[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |