36.5 Wake-Up Time
Wake-up time from sleep mode is measured from the edge of the wake-up signal to the first instruction executed.
Operating conditions:
- VDD = 3V
- T = 25°C
- OSC20M as the system clock source, unless otherwise specified
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| twakeup | Start-up time from any Reset release | - | 200 | - | µs | |
| Wake-up from Idle sleep mode |
OSC20M @ 20 MHz | - | 1 | - | ||
|
OSC20M @ 10 MHz | - | 2 | - | |||
|
OSC20M @ 5 MHz | - | 4 | - | |||
| Wake-up from Standby and Power-Down sleep mode | - | 10 | - |