3.3.3 HCI RX
The following table provides the command syntax for HCI RX test.
| Command Syntax | MCHPRT HCI 3 X | |||||
|---|---|---|---|---|---|---|
| X | X refers to TX channel: 0 to 39
| |||||
| Example | MCHPRT HCI 3 0 Channel 0. RX mode start | |||||
The following figure shows the example of start HCI RX test.