3.3.1 Initialization of COM Port
The following table provides the command syntax for initialization of COM port. Refer to UART/I2C Pin Details to check if DTR is enabled or not.
| Command Syntax | MCHPRT HCI X | |||||
|---|---|---|---|---|---|---|
| HCI | HCI_DTR refers to DTR enable | |||||
| X | X refers to the port number for Bluetooth UART | |||||
| Example | MCHPRT HCI 94 | |||||
The following figure shows the example of initialization of COM port.