3.3.2 HCI TX
The following table provides the command syntax for the HCI TX test.
| Command Syntax | MCHPRT HCI 1 X Y Z | |||||
|---|---|---|---|---|---|---|
| X | X refer to TX channel: 0 to 39
| |||||
| Y | Y refers to Length: 0 – 37
| |||||
| Z | Z refers to Payload: 0 – 7
| |||||
| Example | MCHPRT HCI 1 0 37 1 Channel 0. 0x25 length, PRBS9 | |||||
The following figure shows the example of HCI TX test mode.