1.2.2.1 MCHPRT2 Software Architecture
MCHPRT2 is a C# program using MCHPRT command line function for RF test or automation test example. The following link has an example of process function to open, send and receive the command.
The following is the architecture of MCHPRT2.
For MCHPRT2 source code contact Microchip sales.