3.2.4 Bluetooth Start RX
The following table provides the command syntax for Bluetooth RX test.
| Command Syntax | MCHPRT BT 3 X | |||||
|---|---|---|---|---|---|---|
| X | X refers to TX channel: 0 to 39
| |||||
| Example | MCHPRT BT 3 0 RX mode in Channel 1 Start with reset the count | |||||
The following figure shows the example of start Bluetooth RX test.