The following figure shows the example of Bluetooth TX test mode.
Figure 3-24 3-27. Console Log of Bluetooth TX Test
Mode
The Bluetooth TX mode starts as shown in the following figure.Figure 3-25 3-28. BT TX Mode Start
Table 3-20. Start Bluetooth TX: After Bluetooth Initialization without Serial Port
Connection
Command Syntax
MCHPRT BT 1 X Y Z A B C F
A
A refers to Digital Gain (Bypass
mode):
Range: -20 to 0
DG: Dynamic Gain
B
B refers PA gain (Bypass
mode):
ATWILC1000/ATWINC15X0 – 18, 15, 12, 9,
6, 3
ATWILC3000/ATWINC3400 – 18, 15, 12, 9,
6, 3
Dynamic Gain
C
C refers to PPA gain (Bypass
mode):
ATWILC1000/ATWINC15X0 – 9, 6, 3, 0
ATWILC3000/ATWINC3400 – 20, 18, 15, 12,
6, 0
Dynamic Gain
F
F refers to Frequency
offset:
-50 to +50 base on Crystal
XO: eFuse XO
value
Example
MCHPRT BT 1 -6 6 6 XO
DG – 10, PPA 6 , PA 6
Figure 3-26. Bluetooth TX Log without
Serial Port Connection
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.