3.2.1 Bluetooth Initialization
The following table provides the command syntax for Bluetooth initialization. Refer to UART/I2C Pin Details to check if DTR is enabled or not.
| Command Syntax | MCHPRT BT X | |||||
|---|---|---|---|---|---|---|
| BT |
| |||||
| X | X refers to the port number for Bluetooth UART | |||||
| Example | MCHPRT BT 90 | |||||
The following figure shows the example of Bluetooth initialization.
| Command Syntax | MCHPRT BT | |||||
|---|---|---|---|---|---|---|
| BT |
| |||||
| Example | MCHPRT BT | |||||