2.4 LED Load and Temperature Sensor Header
The connector J14 provides a connection for the LED string and Temperature Sensor. The header is polarity sensitive.
| Pin on LED Load Header | Name on the LED Load Header |
|---|---|
| 1 | V+ |
| 2 | V- |
| 3 | VCC |
| 4 | NTC |
| 5 | GND |
The connector J14 provides a connection for the LED string and Temperature Sensor. The header is polarity sensitive.
| Pin on LED Load Header | Name on the LED Load Header |
|---|---|
| 1 | V+ |
| 2 | V- |
| 3 | VCC |
| 4 | NTC |
| 5 | GND |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.