3.3 LED Indicator
There is a dual LED (Red and Green) available on the board that can be used to indicate the application status. The green LED and the red LED can be individually activated by driving the connected I/O line to VCC. The dual LED can also emit orange light when both red and green LEDs are activated.
| Pin on AVR® ATxmega32E5 | LED |
|---|---|
| PD4 | Green LED |
| PD5 | Red LED |