6.6.2 Multiplexed Digital Output Peripheral

The following conditions are characteristics of a multiplexed digital output peripheral:
  • The peripheral controls the output data. Some peripherals require the pin to be configured as an output by setting the corresponding TRISx bit = 0.
  • If a peripheral pin has an automatic tri-state feature, the peripheral can tri-state the pin.
  • The peripheral can affect the pin output driver type. For example, drive strength, slew rate and so on.
  • PORTx register output data has no effect.