24.5.2.7 Generating Events

The PAC module can also generate an event when any of the Interrupt Flag register bits is set. To enable the PAC event generation, the control bit EVCTRL.ERREO must be set to ‘1’.