21.5.6 Debug Operation

When the CPU is halted in the Debug mode, the RAMECC corrects and logs ECC errors based on the following table.

Table 21-1. ECC Debug Operation
DBGCTRL.ECCELOGDBGCTRL.ECCDISDescription
00ECC errors from debugger reads are corrected but not logged in INTFLAG
10ECC errors from debugger reads are corrected and logged in INTFLAG
X1ECC errors from debugger reads are not corrected or logged in INTFLAG

If the RAMECC is configured in a way that requires it to be periodically serviced by the CPU through interrupts or similar, improper operation or data loss may result during debugging.