13.5.1 Secure Boot Key

Secure boot key is the public key part of the private/public key pair that is used for code authentication. It can be 256 bits or 384 bits depends on the authentication algorithm.