27.5.2 Power Management

The EIC continues to operate in any sleep modes (Standby Sleep, Idle) where the selected source clock is running. The EIC’s interrupts can be used to wake up the device from sleep modes. Events connected to the Event System can trigger other operations in the system without exiting the sleep modes.