1.2 WBZ35x Module Ordering Information

The following table describes the ordering information of the WBZ35x Module.

Table 1-2. WBZ35x Module Ordering Details
Model NameModule SoCDescriptionRegulatory CertificationOrdering Code
WBZ351PE

PIC32CX5109BZ31048-

V/ZWX
Wireless module Bluetooth® LE/ZIGBEE WBZ351PE-I, with PCB Antenna, 39-LGA, 15.5 mm x 20.7 mmFCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRCWBZ351PE-I
WBZ351UEWireless module Bluetooth LE/ZIGBEE WBZ351UE-I, with U.FL connector, 39-LGA, 15.5 mm x 20.7 mmFCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRCWBZ351UE-I
WBZ350PEPIC32CX5109BZ31032-V/ZWXWireless module Bluetooth LE/ZIGBEE WBZ350PE-I, with PCB Antenna, 30-LGA, 13.4 mm x 18.7 mmFCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRCWBZ350PE-I
WBZ350UEWireless module Bluetooth LE/ZIGBEE WBZ350UE-I, with U.FL connector, 30-LGA, 13.4 mm x 18.7 mmFCC, ISED, CE, UKCA, MIC, KCC, NCC, SRRCWBZ350UE-I

The following figure illustrates the details of the WBZ35x Module ordering information.

Figure 1-2. WBZ35x Module Ordering Information