30.6.2.12 Software Event

A software event can be initiated on a channel by writing a ‘1’ to the Software Event bit in the Channel register (CHANNELm.SWEVT). Then, the software event can be serviced as any event generator; in other words, when the bit is set to ‘1’, an event is generated on the respective channel.