30.6.2.2 Enabling, Disabling and Resetting
The EVSYS is always enabled.
The EVSYS is reset by writing a ‘1
’ to the Software Reset bit in the Control A register (CTRLA.SWRST). All registers in the EVSYS reset to their initial state and all ongoing events are canceled.
See CTRLA from Related Links.