6.8.1 I/O Port Operation in Sleep Mode

As the device enters Sleep mode, the system clock is disabled; however, the CN module continues to operate. If one of the enabled CN pins changes state, the corresponding Interrupt flag is set in NVIC, the device wakes from Sleep (or Idle) mode, then executes the CN interrupt service routine.