28.6.3 Events

The CCL can generate the following output events:

  • LUTn where n=0-1 – Look-up Table Output Value

Writing a ‘1’ to the LUT Control Event Output Enable bit (LUTCTRL.LUTEO) enables the corresponding output event. Writing a ‘0’ to this bit disables the corresponding output event.

The CCL can take the following actions on an input event:

  • INSELx where x=0-2 – The event is used as input for the TRUTH table. See Event System (EVSYS) from Related Links.

Writing a ‘1’ to the LUT Control Event Input Enable bit (LUTCTRL.LUTEI) enables the corresponding action on input event. Writing a ‘0’ to this bit disables the corresponding action on input event.