41.6.6 Sleep Mode Operation

The TCC can be configured to operate in any sleep mode (Standby Sleep, Idle). To be able to run in standby sleep mode, the RUNSTDBY bit in the Control A register (CTRLA.RUNSTDBY) must be '1'. This peripheral can wake up the device from any sleep mode using interrupts or perform actions through the Event System.