39.5.2.5 Low Power Mode Operation

If DAC conversion stops in Low Power mode, DAC is also disabled to reduce power consumption. When exiting Low Power mode, DAC is enabled again; therefore, a certain start-up time is required before starting a new conversion.
  • When LPRCEN = 1, the DACCON2 register is not used.

  • To set a clock request for LPRC, write a ‘1’ to the DACCON.LPRCEN bit in the DACCON register.
  • SnH mode must be used with OUTEN. This mode does not support an internal peripheral.