17.4.2.2 Non-Maskable Interrupt (NMI)
The NMI timer provides a delay between DMT or WDT events and a device Reset. The delay set in the System Clock counts from 0-255 in the NMICNT[15:0] bits (RNMICON[15:0]). If these bits are set to ‘0
’, there is no delay between the RNMICON.DMTO or RNMICON.WDTR flag and a device Reset. If set to a non-zero value, the NMI interrupt has that number of system clocks to clear flags or save data for debugging purposes.
If the corresponding NMI flag in RNMICON is not cleared before the counter reaches zero, then a device Reset will be issued. If the corresponding NMI flag in RNMICON is cleared before the counter reaches zero, then the counter is stopped, then reloaded with the NMICNT value again, then it waits for another NMI event to occur. In this case, a device Reset is not asserted and the software can return from this interrupt.
The RNMICON.DMTO flag will be set if there is a DMT event. The device will be reset after the NMI counter expires.
The RNMICON.WDTR flag will be set if there is a WDT event. The device will be reset after the NMI counter expires.
The RNMICON.WDTS flag will be set if there is a WDT event during Standby Sleep mode. The RNMICON.WDTS flag triggers the NMI interrupt but does not start the NMI counter nor cause a Reset.
The Fail-Safe Clock Monitor (FSCM) sets the RNMICON.CF bit in case of a clock failure. The CF flag triggers the NMI interrupt but does not start the timer nor cause a Reset.
The RNMICON.SWNMI bit can be set in software to cause an NMI interrupt but does not start the NMI counter nor cause a Reset.