35.5.5 Interrupts
The interrupt request lines are connected to the interrupt controller. Using the QSPI interrupts requires the interrupt controller to be configured first. See Nested Vector Interrupt Controller (NVIC) from Related Links.
The interrupt request lines are connected to the interrupt controller. Using the QSPI interrupts requires the interrupt controller to be configured first. See Nested Vector Interrupt Controller (NVIC) from Related Links.