16.5.4 DMA
The DMA request lines are connected to the DMA Controller (DMAC). The user must first configure the DMAC to use DMA requests with this peripheral. See Direct Memory Access Controller (DMAC) from Related Links.
The CFG.DCCDMALEVEL bit field must be configured depending on the DMA channels access modes (read or write for DCC0 and DCC1).