34.6.4.4 Sleep Mode Operation
I2C Host Operation
The generic clock (GCLK_SERCOMx_CORE) continues to run in the Idle
Sleep mode. If the Run In Standby bit in the Control A register (CTRLA.RUNSTDBY) is
‘1’, the GLK_SERCOMx_CORE also runs in Idle and Standby Sleep mode.
Any interrupt can wake up the device.
If CTRLA.RUNSTDBY = 0, the GLK_SERCOMx_CORE is disabled after any ongoing transaction is finished. Any interrupt can wake up the device.
I2C Client Operation
Writing CTRLA.RUNSTDBY = 1 allows the Address Match interrupt to wake up the device.
When CTRLA.RUNSTDBY = 0, all receptions are dropped.