27.6.4.1 Non-Maskable Interrupt (NMI)
The non-maskable interrupt pin can also
generate an interrupt on edge or level detection, but it is configured with the dedicated
NMI Control register (NMICTRL). To select the sense for NMI, write to the NMISENSE bit
group in the NMI Control register (NMICTRL.NMISENSE). NMI filtering is enabled by writing a
‘1’ to the NMI Filter Enable bit (NMICTRL.NMIFILTEN).
If edge detection or filtering is required, enable GCLK_EIC or 32KHz_LPCLK.
NMI detection is enabled only by the NMICTRL.NMISENSE value, and the EIC module is not required to be enabled.
When an NMI is detected, the Non-maskable Interrupt flag in the NMI Flag Status and Clear register is set (NMIFLAG.NMI). NMI interrupt generation is always enabled, and NMIFLAG.NMI generates an interrupt request when set.